Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Taper sprocket 5/8" x 3/8" - Taper sprockets 5/8" x 3/8" 10B - 1 - 2 - 3, for chains according to DIN 8187
Bill of material
Einfachtaper-Kettenrad 5/8" x 3/8" 10B - 1 - 2 - 3, for chains according to DIN 8187 KETTEN FUCHS Product no. 321-310-021 TL
CNSORDERNO
order number
321-310-021 TL
Z
Number of Teeth
21
DE
Dimensions
113.4 mm
DP
Dimensions
106.52 mm
DM
Dimensions
76.0 mm
A
Dimensions
25 mm
BUCHSE
Socket
1610
TYP
Typ
1
B1
Gear width
9.1 mm
SB1
Gear width b1
0.0 mm
B2
Gear width
0.0 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices